SKINTOP® SDV-M ATEX

SKINTOP® SDV-M ATEX Dust protection

Assembly timeReliability

CEEXIECEx

Article number Article designation / sizeVisible height (mm)Pieces / PU
SKINTOP® SDV-M ATEX
54113002
M 12 ATEX3.050
54113012
M 16 ATEX3.050
54113022
M 20 ATEX3.550
54113032
M 25 ATEX3.550
54113042
M 32 ATEX4.025
54113052
M 40 ATEX4.025
54113062
M 50 ATEX4.510
54113072
M 63 ATEX4.55

Benefits

  • Permanent and secure sealing for areas with risks of explosion
  • Easy to assemble
  • High degree of protection

Application range

  • SKINTOP® SDV-M is used together with SKINTOP® MS-M ATEX, MS-M ATEX BRUSH or SKINTOP® K-M ATEX plus (blue)
  • Equipment group II / Category 2G+1D

Note

  • Outside areas with a risk of explosion, also suitable for use in combination with SKINTOP® ST-M and SKINTOP® MS-M

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000032
  • ETIM 5.0 Class-Description: Plug for cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000032
  • ETIM 6.0 Class-Description: Plug for cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Material

  • CR

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -30°C to +70°C
    Short-term: up to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.