SKINTOP® MS-M ATEX BRUSH
SKINTOP® MS-M ATEX BRUSH, brass cable gland, 360° screen contact, anti-static & impact-resistant at cold temperatures, for chemical industry
NEW: Now also available in size M16x1.5
Benefits
- Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland.
- Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush.
- Approval for potentially explosive atmospheres in accordance with ATEX Directive 2014/34/EU.
- Safe, fast and uncomplicated installation.
- Allows protection class IP 65 due to the reliable sealing of the housing.
Application range
- For EMC-compliant insertion of copper-shielded cables.
- For use in devices, machines and systems of the "Enhanced Safety” ignition protection type ("e").
- For use on devices, machines and systems with protection type "protection by housing" ("t").
- For equipment group II, categories 2G and 1D.
- Particularly in potentially explosive atmospheres in the chemical and petrochemical industry.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- SKINDICHT® SHVE-M 20 x 1.5 ATEX design with EMC earthing sleeve to cover smaller cable clamping ranges
- SKINDICHT® SHVE-M 20x1,5 ATEX is not IECex certified
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Certifications
- CE 0637 Ex II 2G
Ex eb IIC Ex II 1D
Ex ta IIIC
IECEx IBE 13.0026X
Material
- SKINTOP® MS-M ATEX BRUSH
Body: nickel plated brass
Insert: special polyamide
EMV-Brush: brass
Seal: special elastomer
O-Ring: special elastomer
SKINDICHT® SHVE-M ATEX
Body: nickel plated brass
Earthing sleeve: brass
Seal: special elastomer
O-Ring: special elastomer
Tests
- DIN EN 60079-0
DIN EN 60079-7
DIN EN 60079-31
Protection rating
- IP 68 - 10 bar
Temperature range
- SKINTOP® MS-M ATEX BRUSH
-30°C to +90°C
SKINDICHT® SHVE-M ATEX
-20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.