SKINTOP® MSR-M ATEX
SKINTOP® MSR-M ATEX, anti-static brass cable gland with cold impact resistance and reducing seal insert, explosion-proof
Benefits
- Cold impact resistance
- High strain relief
- Wide, variable clamping ranges
- Maximum reliability
Application range
- With reducing seal insert, to seal cables with smaller outer diameters
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Certifications
- CE 0637 Ex II 2G
Ex eb IIC Ex II 1D
Ex ta IIIC
IECEx IBE 13.0026X
Material
- Body: nickel-plated brass
Insert: polyamide
Sealing: CR
O-ring: NBR
Tests
- DIN EN 60079-0
DIN EN 60079-7
DIN EN 60079-31
Protection rating
- IP 68 - 10 bar
IP 66
NEMA Type 1, 4x, 6, 12
Temperature range
- -30°C to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.