SKINTOP® SDVR-M ATEX
Article number | Article designation / size | Visible height (mm) | PU | |
---|---|---|---|---|
SKINTOP® SDVR-M ATEX | ||||
54113013
| M 16 ATEX | 4.0 | 50 | |
54113023
| M 20 ATEX | 5.0 | 50 | |
54113033
| M 25 ATEX | 5.0 | 50 | |
54113043
| M 32 ATEX | 5.5 | 25 |
Benefits
- Permanent and secure sealing for areas with risks of explosion
- Easy to assemble
- High degree of protection
Application range
- SKINTOP® SDVR-M is used together with SKINTOP® MSR-M ATEX or SKINTOP® KR-M ATEX plus (blue)
- Equipment group II / Category 2G+1D
Note
- Outside areas with a risk of explosion, also suitable for use in combination with SKINTOP® STR-M and SKINTOP® MSR-M
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Caution
- Refer to the instruction leaflet for the installation dimensions and torques
Material
- CR
Protection rating
- IP 68 - 10 bar
Temperature range
- -30°C to +70°C
Short-term: up to +90°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.