SKINTOP® KR-M ATEX plus blue

SKINTOP® KR-M ATEX plus blue, metric plastic cable gland with high degree of protection and reducing seal insert, explosion-proof

Oil & Gas Mechanical resistance Optimum strain relief Reliability Variety of approval certifications

CE EX IECEx

Article number Article designation / size Clamping range ØF mm Thread M SW wrench size mm Overall length C (mm) Thread length D mm Pieces / PU
SKINTOP® KR-M ATEX plus blue
54115405
KR-M 12 ATEX plus blue 2 - 4 12 x 1.5 15 30 8 50
54115415
KR-M 16 ATEX plus blue 4 - 6 16 x 1.5 19 34 8 50
54115425
KR-M 20 ATEX plus blue 5 - 10 20 x 1.5 25 38 9 50
54115435
KR-M 25 ATEX plus blue 6 - 13 25 x 1.5 30 40 10 25
54115445
KR-M 32 ATEX plus blue 9 - 15 32 x 1.5 36 47 10 25
54115455
KR-M 40 ATEX plus blue 16 - 23 40 x 1.5 46 52 10 10
54115465
KR-M 50 ATEX plus blue 22 - 29 50 x 1.5 55 62 12 5
54115475
KR-M 63 ATEX plus blue 29 - 39 63 x 1.5 66 71 12 5

Benefits

  • High degree of protection
  • Cold impact resistance
  • High strain relief
  • Wide, variable clamping ranges
  • Permanent vibration protection

Application range

  • With reducing seal insert, to seal cables with smaller outer diameters

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • Refer to the instruction leaflet for the installation dimensions and torques

Certifications

  • CE 0637 Ex II 2G
    Ex eb IIC Ex II 1D
    Ex ta IIIC
    IECEx IBE 13.0027X

Colour delivered

  • Blue (RAL 5015)

Material

  • Body: special polyamide
    Seal: special elastomer
    O-ring: CR

Tests

  • DIN EN 60079-0
    DIN EN 60079-7
    DIN EN 60079-31

Protection rating

  • IP 68 - 10 bar

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.