UNITRONIC® LAN 200 Cat.5e

Ethernet cable for Category 5e/ class D - verfied up to 200 MHz

The LAN cable is used particular in places with a high density of terminal devices, for example in building wiring networks. The cable transmits the digital and analogue signals.

CPR: Article number choice under www.lappkabel.com/cpr

Halogen-freeInterference signals

Fire

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
2170126
UNITRONIC® LAN Cat. 5e F/UTP 4x2xAWG244 x 2 x AWG24/11.046.41839

Benefits

  • LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801

Application range

  • Mainly used where the terminal density is very high, e.g. for wiring office, administration and development buildings in the tertiary area (floor wiring).
  • Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)

Product features

  • Transfer of digital and analogue data signals
  • IEEE 802.3: 10/100/1000Base-T
    IEEE 802.5: ISDN; FDDI; ATM
  • Flame retardant acc. to IEC 60332-1-2
    2170138: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Norm references / Approvals

  • LAN CAT.5e cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class D).

Product Make-up

  • Solid conductor
  • U/UTP: no overall or pair screening
  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • during installation: 8 x outer diameter
  • Fixed installation: 4 x outer diameter

Characteristic impedance

  • 100 Ω ± 15%

Temperature range

  • Operating temperature: -20°C to +60°C
  • During installation: 0 °C to +50 °C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.