UNITRONIC® BUS CAN M12

DeviceNet/CANopen Cable: M12 plug/socket on free conductor end

Robust, pre-assembled DeviceNet M12 (A-coded) cable with PUR (halogen-free) outer sheath for flexible use (drag chain). Shielded version.

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timePower chain

DeviceNetCANopen

Article number Article designationLength (m)Number of pinsDesignRated voltage (V)PU
Plug
22260789
AB-DN-M12MS-2,0PUR25straight601
22260790
AB-DN-M12MS-5,0PUR55straight601
22260791
AB-DN-M12MS-10,0PUR105straight601
22262004
AB-DN-M12MA-2,0PUR25angled601
Socket
22260792
AB-DN-2.0PUR-M12FS25straight601
22260793
AB-DN-5.0PUR-M12FS55straight601
22260794
AB-DN-10.0PUR-M12FS105straight601

Benefits

  • Cost-effective, efficient wiring of fieldbus and sensor/ actuator installations
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Robust design

Application range

  • Mechanical and plant engineering

Product features

  • 5-core DeviceNet/CANopen cable, shielded
  • M12 connector, A-coded with quick-locking system
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • UL-AWM-Style 21198 (80 °C / 300 V)

Product Make-up

  • Signal line: 2 x 0.25 mm²
    Power supply: 2 x 0.34 mm²
    Drain wire: 1 x 0.34 mm²
  • Core colours: red/black, blue/white
  • Outer sheath: PUR halogen-free, violett
  • Outer diameter: 6.7 mm
  • Shielded version

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -20°C to +70°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.