EPIC® POWER M12L-M12L

M12 plug on M12 socket

Do you need a lot of power? The PVC power cable, assembled on both sides with M12L connectors, supplies your devices and machines with high voltages and currents in no time at all. The overmoulded connectors provide a secure hold – even during continuous movements in the cable chain or torsion applications.

Plug with M12 thread to socket with M12 thread

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainWaterproof

Article number Article designation
44424060
EPIC POWER M12LM4S-M12LF4S-PVC2.5-0.3
44424061
EPIC POWER M12LM4S-M12LF4S-PVC2.5-1
44424062
EPIC POWER M12LM4S-M12LF4S-PVC2.5-1.5
44424069
EPIC POWER M12LM4S-M12LF4S-PVC2.5-15
44424063
EPIC POWER M12LM4S-M12LF4S-PVC2.5-2
44424065
EPIC POWER M12LM4S-M12LF4S-PVC2.5-3.5
44424067
EPIC POWER M12LM4S-M12LF4S-PVC2.5-7.5

Benefits

  • Ready-to-connect hookup power assembly for time-saving installation
  • Proven cable successfully tested for over 5 million bending cycles in cable chains and >2 million torsion cycles.
  • Cable design allows rotations with torsion angles of up to ± 180°/m.
  • Connectors are mechanically robust, insensitive to shock and vibration and therefore extremely reliable, thanks to the double overmoulding.
  • Mechanical L-coding of the mating face prevents mismating with mating connector.

Application range

  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Cable design enables flexible, constantly flexing use in moving machine parts and in the cable chain.
  • Also suitable for power supply in the PROFINET network (M12L is considered the standardised power interface there).
  • Usable in dry, damp and wet environments.
  • Suitable for medium mechanical stress.

Product features

  • Good resistance to oils and chemicals
  • Suitable for drag chains

Product Make-up

  • For use in drag chains and moving machinery parts in dry or damp rooms
  • Outer sheath: PVC, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • M12 -IP67

Coding

  • L

Rated current (A)

  • 16 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.