UNITRONIC® SENSOR M12

M12 plug/socket on free conductor end

Sensor/Actuator-cable,connecting cable 3-pole, M12 connector/M12 socket on free conductor end, A-codiert, PUR LSZH, IP65/IP67/IP68, suitable for drag chains

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringSpace requirementPower chainWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignLEDRated voltage (V)PU
4-pin
22262089
AB-C4-M12MS- 0,2PUR40.2straightno2501
22260385
AB-C4-0,5PUR-M12FA-0.5angledno2501
22262233
AB-C4-1,0PUR-M12FA-1angledno2501
22260147
AB-C4-3,0PUR-M12FA43angledno2501
22260828
AB-C4-20,0PUR-M12FA420angledno2501

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking
  • Integrated vibration protection (mechanical lock-in)
  • Gold-plated contacts for low transfer resistance

Application range

  • For increased mechanical stress and harsh operating conditions

Product features

  • UV-resistant
  • Good resistance to oils and chemicals
  • PWIS and PVC free
  • Suitable for drag chains
  • Including tag carrier

Norm references / Approvals

  • Halogenfree according to DIN VDE 0472
  • UL File Number: E249137
  • Flame-retardant according to UL 1581 FT-2

Product Make-up

  • wire cross-section: 0,34 mm²
    (8-pin: 0,25 mm²)
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
    5-pin: bn (1), wh (2), bu (3), bk (4), gn/ye (5)
    8-pin: wh (1), bn (2), gn (3), ye 4), gy (5), pk (6), bu (7), rd (8)
  • Outer sheath: PUR, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001855
  • ETIM 6.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Minimum bending radius

  • Fixed installation: 5 x outer diameter
  • Flexing: 10 x outer diameter

Protection rating

  • IP65/IP67

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -40°C to +80°C
    Flexing -25°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A
    2 A (8-pin)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.