EPIC® POWER LS1.5 F6
Circular connectors for servomotors and power supply
EPIC® LS1.5 cable coupler for male contacts for cable extensions
- The contacts have to be ordered separately
- Made in Germany
Benefits
- more power for servo motors
- Vibration-proof rugged design
- EMC version for cables with large cross-sections
Application range
- Plant engineering
- Servo drives and servo assemblies
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630 V (3.6 mm contacts)
- 250 V (2 mm contacts)
Rated impulse voltage
- 6 kV (3.6 mm contacts)
- 4 kV (2 mm contacts)
Rated current (A)
- 70 A (3.6-mm contacts) at 25 °C
- 30 A (2-mm contacts) at 25 °C
Pollution degree
- 3
Contacts
- Gold-plated brass
Number of contacts
- 3+PE+2(3.6mm/2mm)
- 3+PE+4(3.6mm/2mm)
Termination methods
- Crimp termination: 0.75 - 10 mm² (3.6 mm contacts)
- Crimp termination: 0.14 - 4.0 mm² (2 mm contacts)
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP 67
Cycle of mechanical operation
- 50
Temperature range
- -20 °C to +125 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
