EPIC® POWERLOCK Crimp contacts
Contacts, tools, accessories for circular connectors
EPIC® POWERLOCK 660A crimp contacts from 35mm2 up to 240mm²
- Max. crimp 660 A
 - Do not plug with screw-type (400 A)
 - Made in Europe
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
 - ETIM 5.0 Class-Description: Contact for industrial connectors
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
 - ETIM 6.0 Class-Description: Contact for industrial connectors
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.