EPIC® POWERLOCK Screw contacts
Contacts, tools, accessories for circular connectors
EPIC® POWERLOCK 400A screw contacts from 50mm² up to 120mm²
- Screw max. 400 A
- Do not plug with crimp-type (660 A)
- Made in Europe
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.