EPIC® SIGNAL M17 A1
Circular connectors for servomotors and power supply
EPIC® M17 SIGNAL panel mount base
- Connector for shielded data cables
- The contacts have to be ordered separately
- Made in Germany
Benefits
- sensor/ ac
- EMC protection
Application range
- Feedback / signal cables
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- IEC: 48 V AC, 74 V DC
Rated impulse voltage
- 1.5 kV
Rated current (A)
- 3.6 A
Pollution degree
- 3
Contacts
- Gold-plated brass
Number of contacts
- Contacts: 8(1mm), 17(0.6mm)
Termination methods
- Crimp termination: 0.06 - 0.56 mm² (0,6mm contacts)
- Crimp termination: 0.06 - 1.0 mm² (1mm contacts)
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
