EPIC® TOOL DIE Koax
Crimping inserts for EPIC® crimping contacts
Crimping insert for safe crimping of EPIC® contacts for optimum current transmission and long durability
Article number | Article description | Version | Note | Pieces / PU | |
---|---|---|---|---|---|
11147130
| Crimping dies | For crimping tools 11147000, 11147001 | For coax-contacts 11214200, 11219200 | 1 |
Application range
- Harnessingshops
- Service technician
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.