Crimping tool for single contacts
Crimping plier for EPIC® crimping contacts
Crimping plier for various interchangeable inserts for a safe crimping of EPIC® contacts for optimum current transmission and long durability
Crimping plier for various interchangeable crimping insertstool
Application range
- Harnessingshops
- Service technician
Product features
- Crimping pliers are supplied in a tool case with plenty of space for inserts and a locators (not included)
- Opening lock that prevents the crimping tool from not being completely closed, manual unlocking possible
- Optimum lever ratio for effort saving crimping
- Ergonomic handle and optimum center of gravity for comfortable handling
- Crimp jaws close in parallel for optimum crimping result
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.