Please note our privacy provisions
Dear website visitor, you are about to leave the German website of the Lapp Group and are therefore subject to the privacy provisions of the selected website. Thank you for your understanding!
products_int logo
  • Country Sites
  • en
en
Back
Overview
  • Products
    • Catalogue
      • Power and control cables
      • Data communication systems
      • Data communication systems for ETHERNET technology
      • Optical transmission systems
      • EPIC® Industrial connectors
      • Cable glands
      • Protective cable conduit systems and cable carrier systems
      • Marking systems
      • Tools and cable accessories
      • Characteristics and Technologies
      • Appendix
    • Search brand competition
    • Inquiry form
0

You're logged in as : Max Mustermann

Shopping CartBasket0
LOGIN
  1. Lapp Products Catalog
  2. Products
  3. Catalogue
  4. EPIC® Industrial connectors
  5. Rectangular connectors
  6. EPIC® Crimping inserts and locator
  7. EPIC® TOOL LOC MC 3.6 machined

Products

  • Catalogue

    • EPIC® Industrial connectors

      • Rectangular connectors

        • EPIC® Crimping inserts and locator

          • EPIC® TOOL DIE H-D 1.6, H-BE 2.5, MC 2.5, MH 4.0

          • EPIC® TOOL DIE H-D 1.6 stamped

          • EPIC® TOOL DIE MC 3.6 machined

          • TOOL DIE MC 3.6mm machined 16mm²

          • EPIC® MH tools for 4.0 mm contacts

          • TOOL DIE MC 6.0mm

          • EPIC® TOOL DIE MH 8.0mm

          • EPIC® TOOL LOC H-D 1.6, H-BE 2.5, MC 2.5

          • EPIC® TOOL DIE H-D 1.6 stamped

          • EPIC® TOOL LOC MC 3.6 machined

          • EPIC® TOOL DIE Koax

  • Search brand competition

  • Inquiry form

Productfinder

Cablefinder

Cable assembly finder

Cable gland finder

Cable protection conduit finder

Cable marking finder

Housing configurator

Servo Configurator

Chain Configurator

FO Configurator

EPIC® TOOL LOC MC 3.6 machined

Crimp locator for EPIC® crimping contacts

EPIC® TOOL LOC MC 3.6 machined

Crimping locator for an accurate positioning of EPIC® contacts for optimum crimp connection

Crimping die for machined contacts of the EPIC® MC 3.6 series

  • product information (PDF)
  • Suitable tools
EPIC® TOOL DIE MC 3.6 machined
EPIC® TOOL DIE MC 3.6 machined
TOOL DIE MC 3.6mm machined 16mm²
Pneumatic crimping machine for single contacts
Pneumatic crimping machine for single contacts
Crimping tool for single contacts
Crimping tool for single contacts
  • Article List
  • Product Description
  • Note
Article number Article descriptionPackaging unit
11147210
EPIC® TOOL LOC MC 3.6 machined1

Application range

  • Harnessingshops
  • Service technician

Product features

  • Four different cross-section ranges crimpable

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.


© 2025 www.lappgroup.comPrivacy Policy Terms of Trade Imprint | Cookie Settings
to top

Lapp Insulator is not affiliated with the Lapp Group

to top


  • Privacy Policy

  • Terms of Trade

  • Imprint

© 2025 www.lappgroup.com | Cookie Settings

Lapp Insulator is not affiliated with the Lapp Group