EPIC® H-BS 6
Inserts for high currents.
The standard connector insert is suitable for current load up to 35 A and can be used, for example, in drive systems or mechanical engineering.
- Standard insert for currents up to 35A
- Railway applications
- Made in Germany
Benefits
- High rating for currents up to 35 A
- Screw termination up to a conductor cross section of 6 mm²
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3 - UL tested for application in control cabinets according UL 508 / UL 2237
Application range
- Plant engineering
- Mechanical engineering
- Drive systems
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
- Conductor - conductor: 690 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 35 A
UL: 35 A
CSA: 35 A
Pollution degree
- 3
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 6 + PE
Termination methods
- Screw termination: 0.5 - 6 mm²
Stripping length (mm)
- 8
Cycle of mechanical operation
- 100
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770 and E483837
Temperature range
- -40°C to +100°C, short-term up to +125°C
