EPIC® H-Q Hood metal
Benefits
- Article names with the suffix "EMC" are zinc die-cast housings with a nickel-plated surface that provide optimum protection against electromagnetic interference (EMC).
- Article names with the suffix "EMC" are zinc die-cast housings with a nickel-plated surface that provide optimum protection against electromagnetic interference (EMC).
- With side cable entry for orderly cable laying and to prevent the cable from bending too much.
- The two housing parts that can be screwed together simplify the installation of the plug connection insert.
- The protective earth (PE) can be screwed directly to the housing.
- With space-saving female thread for use with metric cables or conduit glands.
Application range
- To protect the connector insert from environmental influences.
- For power supply connection of devices and machines in various applications.
- Article names with the suffix "EMC" are specially designed for environments in which electromagnetic compatibility (EMC) is required.
- Typical areas of application are electric motors and servo drives.
- For use with housings of the EPIC® H-Q series.
- Withstands high environmental and mechanical stresses.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: zinc die-casting
Protection rating
- IP 66
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.