EPIC® H-Q Panel base plastic
Benefits
- The panel mount housing is mateable to many commercially available grommet housings.
- With open base for cable entry into the housing or control cabinet.
Application range
- To protect the connector insert from environmental influences.
- For power supply connection of devices and machines in various applications.
- Typical areas of application are electric motors and servo drives.
- For use with housings of the EPIC® H-Q series.
- Withstands high environmental and mechanical stresses.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: thermoplastic, grey
Lever: metal
Protection rating
- IP 66
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.