EPIC® contact removal tool for MC 2.5mm

For untighten and removing EPIC® contacts from an insulating body

Contact removal tool to untighten and remove the EPIC® MC 2.5mm stamped contacts from a module

Contact removal tool for contacts of the EPIC® MC 2.5mm series stamped

Article number Article description Pieces / PU
11160001 EPIC® TOOL REMOVAL MC 2.5 stamped 1

Benefits

  • Contact removal tool for contacts of the EPIC® MC 2.5mm series stamped
  • Handy grip for easy untightening of contacts
  • Tip protection to prevent injuries and to protect the tip from damage

Application range

  • Harnessingshops
  • Service technician

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.