EPIC® modul removal tool for MC modules
For untighten and removing EPIC® MC modules from a modular frame
The removal tool is intended to remove built-in modules of the EPIC® MC system from the frames.
Benefits
- This tool is used to lift built-in modules out of the module frames
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.