EPIC® Tools for contacts MC 3.6 machined

For inserts and modules of the EPIC® rectangular connectors

For 100% reliable installation, it is recommended to use professional tools for the machined contacts, such as a removal tool or locator.

Article number Article descriptionInsertsVersionNotePieces / PU
Tools
11147000
Crimping toolwithout crimping dies, without locatorIn tool case-1
11147001
Crimping machinewithout crimping dies, without locatorPneumatic, 5 - 10 bar-1
11147110
Crimping dies-For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined (1.5 - 2.5 mm²)1
11147120
Crimping dies-For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined (4.0 - 10 mm²)1
11147210
Locator-For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined1

Product features

  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.