EPIC® ULTRA H-B 16 TGH QB

The robust and reliable industry connector housing as EMC version

Article number Article descriptionClamping range in mmMinimum Ø above braiding (mm)Pieces / PU
H-B housing: hood (straight cable entry, bolts for double lever, high version)
70250274
EPIC ULTRA H-B 16 TGH QB 15-2315.0 - 23.0-1
70250275
EPIC ULTRA H-B 16 TGH QB 15-23 BRUSH15.0 - 23.071
70250276
EPIC ULTRA H-B 16 TGH QB 19-2819.0 - 28.0-1
70250261
EPIC ULTRA H-B 16 TGH QB 19-28 BRUSH19.0 - 28.071

Benefits

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection.
  • Plugable with standard housings
  • High mechanical resistance

Application range

  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery
  • Electric motor manufacturing

Product features

  • Housings with the BRUSH addition come with BRUSH cable screen contacting
  • Corrosion-resistant according to DIN EN 6988
  • Resistance to cyclic salt spray is tested according to IEC 68-2-52, severity level 2
  • Salt spray testing according to DIN EN ISO 9227, method NSS, period of test 480 hours

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: nickel-plated zinc die-casting
    Lever and bolts: stainless steel
    Sealing: NBR
  • Cable gland
    Body: nickel-plated brass
    Insert: PA
    Seal: special elastomer

Protection rating

  • IP 67
  • NEMA 250, UL50E: 12, 4, 4X (latched)

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.