- Lapp Products Catalog
- Products
- Catalogue
- EPIC® Industrial connectors
- Rectangular connectors
- EPIC® MCR Frames
- EPIC® MCR 16
EPIC® MCR 16
The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.
The frame systems enable to use various modules together in one housing, only the combination of pin frame and male pin contact.
- Frame system for modules
- Various functions can be used together in one connector
Article number | Article | PL_ANZAHLMODULE | Version | |
---|---|---|---|---|
MCR 16 frame | ||||
10381400
|
MCR 16 S | 5 | male | |
10381500
|
MCR 16 B | 5 | female |
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002310
- ETIM 5.0 Class-Description: Fixing frame industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002310
- ETIM 6.0 Class-Description: Fixing frame industrial connectors
-
VDE-tested
- Certified production control: VDE-REG. no. A870
- UL-tested:
UL File Number: E75770 -
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Product features
- The MCR "male" frame version is designed for use with modules with male contacts; the "female" version is designed for use with modules with female contacts