FLEXIMARK® Pliers FL52A for character holders
FLEXIMARK® FL 52A special hole pliers for cutting character holders and punching holes for cable ties
Application range
- Special hole pliers for character-holders PTE and PGS with 6-12 mm width
- Can also be used as a knife for shortening character holders
- Cuts and punches standard PTE character holders (6 to 19) for cable ties with 2.5mm width
Product features
- The pliers can hold 6-19 mm character holders
Note
- Single parts (cutting and punching device) can be exchanged
- Further spare parts are available
Product Make-up
- Lightweight model suitable for all hand sizes
- Pocket-size
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.