FLEXIMARK® Pliers FL52ERA
Article number | Article designation | Character holder | Contents (unit) | |
---|---|---|---|---|
83252047
|
FLEXIMARK® Plier FL52ERA | 6 / 9.5 / 12 | 1 |
Benefits
- Creating a centred hole
- Punching device creates accurate hole-punches for cable ties with 2.5mm width
- Can also be used as a knife for shortening character holders
- Lightweight model suitable for all hand sizes
Application range
- Special hole pliers for character-holders PTE and PGS with 6-12 mm width
Note
- Single parts (cutting and punching device) can be exchanged
- For characters with 19 mm width please use the tool FL 52 A (article no. 83252024)
- Further spare parts are available
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002248
- ETIM 5.0 Class-Description: Mounting for labelling material
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002248
- ETIM 6.0 Class-Description: Mounting for labelling material
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.