PCF Cutting Tools
Accessories for Polymer Claddes Fibre cables
The cutting and stripping tools are optimally designed for the PCF cables and connectors product line.
Benefits
- Optimally coordinated tools for the PCF cable and connector product range
- For the processing of PCF fibres
Product features
- PCF cleaving tool for connector types:-FSMA-ST(BFOC)-HFBR4521-SC
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001126
- ETIM 5.0 Class-Description: Cable stripping tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.