PCF Assembly Sets
Assembling set for PCF connecting types: FSMA, ST(BFOC), SC/SC-RJ, HFBR4521
The installation kit contains the stripping tool, cutting tool, Kevlar scissors and microscope for on-site assembly of the connector.
Benefits
- Easy to handle
- Set includes all the necessary tools for connector assembly from clamp connector versions
- Suitable for on-site assembly
Product features
- Sets available for PCF clamp connector types
FSMA, ST (BFOC), SC and HFBR4521 - Contents: stripper, cleave tool, kevlar scissor, cutter, microscope
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002609
- ETIM 5.0 Class-Description: Accessories for optic fibre technique
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.