POF Adapter F-SMA
Adapter for connector type FSMA
POF Adapter F-SMA, can be used for POF amd PCF F-SMA connectors
Can be used for POF and PCF connector types
Product features
- POF Adapter FSMA: 
 version with two fixing nuts
 and lock wahser
- POF Adapter FSMA hexa: 
 version with hexagonal flange,
 fixing nuts and lock wahser
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000752
- ETIM 5.0 Class-Description: Fibre optic coupler
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000752
- ETIM 6.0 Class-Description: Fibre optic coupler
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.