POF Adapter ST (BFOC)
Adapter for connector type ST(BFOC)
POF Adapter for ST(BFOC) connectors: ST comply with IEC61754-2
Can be used for POF and PCF connector types
Product features
- ST(BFOC) adapter with flange, fixing nuts and lock washer
Norm references / Approvals
- ST comply with IEC standard 61754-2
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000752
- ETIM 5.0 Class-Description: Fibre optic coupler
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000752
- ETIM 6.0 Class-Description: Fibre optic coupler
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.