ÖLFLEX® HEAT 205 C MC PTFE/FEP
4-cored version with PTFE insulation and special core identity code
ÖLFLEX® HEAT 205 PTFE/FEP - shielded FEP power cable, robust, chemical resistant and space-saving, suitable for expanded temperatures from -100°C up to +205°C
EMC compliant copper screening
Benefits
- Space and weight-saving installations due to small cable diameters
- Resistant to contact with mostly all highly aggressive chemical media
- Low outgassing behaviour
- Due to good electrical and mechanical properties suitable for sensor technology
Application range
- For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
- Typical fields of application
- Industrial furnace construction
- Foundries
- Chemical industry
- Power plant engineering
- Paint shop line technology
- Heating elements
- Polymer processing
- Wind turbine engineering - Sensor systems, e.g. level sensors
Product features
- ÖLFLEX® HEAT 205 made of FEP
- Outstanding resistance against acids,
solvents, lacquers, petrol, oils and many
other chemical media
- Difficult to inflame
- High dielectric strength and high abrasion
resistance
- Low water absorption
- Resistant to microbes
- Adhesion free insulation materials
- Weather and ozone resistant
- Hydrophobic and dirt-repellent
- High elongation and tear resistance
- Resistant against hydraulic fluids - Flame-retardant
Product Make-up
- Fine-wire, silver-plated copper conductor
- PTFE-based core insulation
- Cores twisted together
- Tinned-copper braiding
- Outer sheath: FEP-based, white
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Blue, red, grey, black
Conductor stranding
- Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- C/C: 2500 V
C/S: 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Fixed installation: -100°C to +205°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
