SKINDICHT® SHV-M
SKINDICHT® SHV-M, robust special sealing cable gland, watertight with high strain relief, gentle cable clamping
Benefits
- Watertight
- Gentle cable clamping
- Robust
- High strain relief
Application range
- Watertight cable gland with conical sealing element.
- Pumps
- Floater switches
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Note
- Counter nut to be used: SKINDICHT® SM-M
- Suitable accessory: SKINDICHT® SHV sealing cones
- Example description:
SHV-M 20/11/7
20 = metric connection thread
11 = PG function thread
7 = clear opening of sealing cone
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000441
- ETIM 5.0 Class-Description: Cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000441
- ETIM 6.0 Class-Description: Cable screw gland
Caution
- The installation dimensions
can be found in appendix T21
Material
- Body: nickel-plated brass
Sealing cone: CR
O-ring: NBR
Protection rating
- IP 68 - 10 bar
Temperature range
- -20°C to +80°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.