ÖLFLEX® HEAT 1565 MC
Suitable for use in ambient temperatures between -195°C to +400°C
ÖLFLEX® HEAT 1565 MC - Glass fibre insulated power cable for use in blast furnaces, glassworks, motor construction etc. at ambient temperatures up to +400 °C (short term +1565°C)
- Short-term: up to +1565 °C
- For use in dry conditions
Benefits
- Low conductor-resistance due to the nickel-plated copper conductors
- Able to withstand temporary contact with molten metal or glass
Application range
- Guarantees the circuit even in areas with extremely high ambient temperatures
- Blast furnaces and coking plants
- Refineries
- Glassworks
- Aluminium and steelworks
Product features
- Flame-retardant
- Halogen-free
- Only suitable for use in dry conditions
Product Make-up
- Fine-wire strand made of nickel-plated copper
- MICA tape wrapping and impregnated glass fibre braiding
- Cores twisted together
- Outer sheath: MICA tape-wrapping, impregnated glass fibre braiding, red
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- 2-core cable:
blue, brown - 4-core cable:
black, blue, yellow, red
Conductor stranding
- Fine copper wire strands
Minimum bending radius
- Fixed installation:
5 x cable diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 2200 V
Temperature range
- -195°C to +400°C
- Short-term: up to +1565 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: Coil ≤ 30 kg, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.