ÖLFLEX® HEAT 350 SC

Suitable for use in ambient temperature from -50 °C to +350 °C

ÖLFLEX® HEAT 350 SC - Glass fibre insulated single core for use in blast furnaces, glassworks, motor construction etc. at ambient temperatures up to +350°C

For use in dry conditions

Halogen-freeCold-resistantTemperature-resistant

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 350 SC
0091350
0.52.54.813
0091351
0.7537.215
0091352
1.03.49.617
0091353
1.53.514.423
0091354
2.53.72434
0091355
4.04.238.454
0091356
6.06.257.684
0091357
10.07.396120
0091358
16.08153.6199
0091359
25.09.5240300
0091360
35.010.9336399
0091361
50.013.2480540

Benefits

  • Low conductor-resistance due to the nickel-plated copper conductors

Application range

  • Wide operating temperature range allows the product to be used in applications under Thermal Class C (>180°C).
  • Blast furnaces and glassworks
  • Chemical and power station construction
  • Motor and furnace construction
  • Lighting, apparatus and instrument industry

Product features

  • Flame-retardant
  • Halogen-free
  • Only suitable for use in dry conditions
  • ÖLFLEX® HEAT 650 SC and ÖLFLEX® HEAT 1565 SC are recommended if the peak temperature of the application may go beyond +350°C

Product Make-up

  • Fine-wire strand made of nickel-plated copper
  • Core insulation: glass fibre covering and impregnated glass fibre braids
  • Core insulation from 16 mm²:
    mica wrapping and impregnated glass fibre braid
  • Colour of core insulation: white

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Fixed installation: 5 x outer diameter

Nominal voltage

  • U0/U 230/400 V

Test voltage

  • 1500 V

Temperature range

  • Fixed installation: -50°C to +350°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.