ÖLFLEX® HEAT 700 SC

Suitable for use in ambient temperature from -50°C to +700°C

ÖLFLEX® HEAT 650 SC - Glass fibre insulated single core for use in blast furnaces, glassworks, motor construction etc. at ambient temperatures up to +650°C

For use in dry conditions

Halogen-freeCold-resistantTemperature-resistant

CE

Article number Copper index (kg/km)
12326702.4
12326724.8
12326737.2
12326749.6
123267514.4
123267996
1232680154
123267624
1232681240
123267738.4
123267857.6

Benefits

  • Suitable for areas where the installation temperature and ambient temperature is very high
  • Good electrical conductivity due to nickel strand also at high temperatures

Application range

  • Heating modules, electric heating devices, heat lockers
  • Furnaces, electric ranges, night storage heater
  • Heavy industry, iron and steel works, foundries, glass and ceramic processing, chemical industries
  • Machinery, apparatus and power plant construction

Product features

  • Flame-retardant
  • Halogen-free
  • Only suitable for use in dry conditions
  • ÖLFLEX® HEAT 1565 SC is recommended if the peak temperature of the application may briefly go beyond 700°C

Product Make-up

  • Strand made of nickel
  • Core insulation: glass fibre covering and impregnated glass fibre braids

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire
  • see data sheet

Minimum bending radius

  • Fixed installation: 5 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 1800 V

Temperature range

  • Fixed installation: -50°C to +700°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • No copper surcharge.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil ≤ 30 kg, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.