ÖLFLEX® HEAT 260 GLS
Steel-armoured PTFE cables for increased mechanical stress
ÖLFLEX® HEAT 260 GLS - steel-armoured PTFE power cable, for increased mechanical stress, DNV GL certified for ship-building and diesel engines up to +260°C
- Good thermal and mechanical performance
- Robust cable design
- DNV GL approved
Benefits
- Close-meshed braid made of galvanised steel wires protects against mechanical damage
- Small outer diameters for maximum saving of space and weight
- DNV GL certification for use with ship diesel engines
Application range
- Extremely high temperatures and mechanical stress require special insulated and armoured cables
- Main applications
- Ship-building
- Signal systems
- Monitoring devices
- Diesel engines
- Steam boiler units
- Turbine manufacturing - Electronics for industry and shipping, ship electrics
Product features
- Flame-retardant
- Stress crack resistant to frequent ambient temperature fluctuations
- High dielectric strength and high abrasion resistance
- High elongation resistance and tear strength
- Only suitable for use in dry conditions
Norm references / Approvals
- CNV GL certificate no. TAE00001JF
Product Make-up
- Fine-wire strand made of nickel-plated copper
- PTFE-based core insulation
- Cores twisted together
- Impregnated glass fibre braiding
- Galvanised steel wire braiding
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- 7-core version:
gn/ye, bl, bn, bk, bk, bk, tr
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- In fixed installations:
5 x cable diameter
Nominal voltage
- U0/U 300/500 V
according to GL: 250 V
Test voltage
- 1500 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Fixed installation: -190°C to +260°C
- According to GL: +205 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
