ÖLFLEX® HEAT 180 GLS
Steel-armoured silicone cables for increased mechanical stress
ÖLFLEX® HEAT 180 GLS - steel-armoured silicone power and control cable for use in machines, plant construction and toolbuilding for temperatures up to +180°C
Protected against thermal and mechanical loads
Benefits
- Close-meshed braid made of galvanised steel wires protects against mechanical damage
- Longer durability in harsh applications than conventional silicone cables
- Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor
Application range
- Areas with high ambient temperatures and occasionally mechanical stress
- Typical fields of application
- Steel and glass works
- Cement and ceramic works
- Foundries
- Shipbuilding industry
- Furnace construction
Product features
- Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
- Only suitable for use in dry conditions
- Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air
Product Make-up
- Fine-wire, tinned-copper conductor
- Silicone-based core insulation
- Cores twisted together
- Silicone-based outer sheath,
colour red-brown - Glass fibre wrapping
- Galvanised steel wire braiding
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Colours according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 2000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- -50 °C to +180 °C
(adequate ventilation required)
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.