ÖLFLEX® HEAT 180 SiD

Silicone single core cable with solid conductor

ÖLFLEX® HEAT 180 SiD - solid wire silicone single core for use in machines, plant construction and toolbuilding for temperatures up to +180°C

Solid single copper conductor

Halogen-freeCold-resistantTemperature-resistant

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 180 SiD
0068001
0.52black4.89
0069001
0.752.2black7.212
0069002
0.752.2blue7.212
0069003
0.752.2brown7.212
0069105
0.752.2white7.212
0070000
1.02.3green/yellow9.615
0070001
1.02.3black9.615
0070002
1.02.3blue9.615
0070003
1.02.3brown9.615
0070105
1.02.3white9.615
0071000
1.52.6green/yellow14.420
0071001
1.52.6black14.420
0071002
1.52.6blue14.420
0071003
1.52.6brown14.420
0071105
1.52.6white14.420
0072001
2.53.2black2432
0074001
6.04.6black5864.5

Benefits

  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application range

  • Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while
  • Typical fields of application
    - Control cabinet manufacturing
    - Appliances and apparatus engineering
    - Electric motor industry
    - Sauna/solarium construction
    - Thermal and heating elements
    - Lighting technology
    - Ventilator engineering
    - Air-conditioning technology
    - Furnace construction
    - Polymer processing
    - Generator and transformer manufacturing

Product features

  • Halogen-free according to IEC 60754-1
    (amount of halogen acid gas)
    Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity)
  • Flame-retardant according IEC 60332-1-2
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Product Make-up

  • Tinned solid copper wire
  • Silicone-based insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Solid single copper conductor

Minimum bending radius

  • Fixed installation: 6 x core diameter
    One bend at end of core:
    3 x cable diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Temperature range

  • -50 °C to +180 °C
    (adequate ventilation required)
  • Short-term: +200°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Also available on large spools and non-returnable drums.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Other colours are available upon request