ÖLFLEX® HEAT 180 SiF
Versatile single core cable with extended temperature range
ÖLFLEX® HEAT 180 SiF - fine wire silicone single core for use in machines, plant construction and toolbuilding for temperatures up to +180°C
- Flexible fine-wire copper conductor
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor
Application range
- Areas with high ambient temperatures where conventional core insulation materials will embrittle after a short while
- Typical fields of application
- Control cabinet manufacturing
- Appliances and apparatus engineering
- Electric motor industry
- Sauna/solarium construction
- Thermal and heating elements
- Lighting technology
- Ventilator engineering
- Air-conditioning technology
- Furnace construction
- Polymer processing
- Generator and transformer manufacturing
Product features
- Halogen-free according to IEC 60754-1
(amount of halogen acid gas)
Corrosiveness of combustion gases according to IEC 60754-2 (degree of acidity) - Flame-retardant according IEC 60332-1-2
- Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
- Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air
Product Make-up
- Fine-wire, tinned-copper conductor
- Silicone-based insulation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²
Minimum bending radius
- Fixed installation: 6 x core diameter
One bend at end of core:
3 x cable diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 2000 V
Temperature range
- -50 °C to +180 °C
(adequate ventilation required) - Short-term: +200°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Also available on large spools and non-returnable drums.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Other colours are available upon request
