ÖLFLEX® DC SERVO 700

Hybrid servo cable with PVC outer sheath for DC application

ÖLFLEX® DC SERVO 700 - servo cable for fixed installation or occasional flexing for connection to the DC grid

  • Designed for DC applications in industrial environment with color code acc. EN 60445
  • Integrated, double-shielded Cat.6A core bundle
  • Connects frequency converters to the DC grid

Supplementary automation components from LappGood chemical resistanceFlame-retardantUV-resistant

CE

Article number Number of cores and mm² per conductorOuter diameter (mm) approx.Copper index (kg/km)Weight (kg/km)
11101200
3G2,5+Cat.6A13.30.001237
11101201
3G2,5+2x2,5+Cat.6A17.00.002423
11101202
3G2,5+2x2,5+(2x1)+Cat.6A17.5188436

Benefits

  • Compatible with servo drives from well-known manufacturers
  • Hybrid cable combines power supply, control pairs and high-frequency signals
  • Integrated, double-shielded Cat.6A core bundle enables data transmission without a separate data cable
  • With color code according to EN 60445 for DC systems

Application range

  • For DC applications in the low-voltage range.
  • For connecting a frequency converter to the DC grid
  • For static and occasionally flexible use
  • Can be used in dry and damp environments.
  • PVC outer sheath is resistant to acids and alkalis

Product features

  • Flame-retardant according IEC 60332-1-2
  • UV and weather-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • Color code according to EN 60445 for DC systems

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: PVC
  • Individual design depending on the item:
    Power cores without or with one or two control core pairs and one Cat6A core bundle twisted together in short lay lengths
  • Non-woven wrapping
  • PVC outer sheath, black (similar RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Power cores: red, white, green-yellow
  • Control core pairs: refer to data sheet

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • DC (core-ground): max. 0,75 kV
    DC (core-core): max. 1,5 kV

Test voltage

  • Core/Core: 4 kV
  • Core/Screen: 2 kV

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.