ÖLFLEX® SERVO 2YSLCY-JB
EMC-optimised motor cable, low-capacitance, double screened
ÖLFLEX® SERVO 2YSLCY-JB - Motor cable for drives with high electrical power, EMI optimized and double screened.
- EMC-optimised design
- 3+3 symmetry reduces common-mode interference effects and bearing currents
- CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- EMC-compliant operation of power drive systems
- High power transmission for large drives
- Low capacitance design enables longer cable connection between frequency converter and motor
- Symmetrical 3+3 Version supports the reduction of damaging bearing currents
- Versions with black outer sheath are suitable for outdoor use
Application range
- Connecting cable between frequency converter and motor
- In dry, damp or wet interiors
- Paper industry
- Chemical industry
- Heavy industry
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on VDE 0207 / 0250 / 0295
Product Make-up
- Fine-wire, bare copper conductor
- Core insulation: PE
- Cores twisted concentrically (symmetrically splitted protective conductor of 3+3 version is gusset-filling divided between the power cores)
- Screening: wrapping of laminated aluminium foil in combination with tinned copper braiding
- 4-core version: optional transparent or black PVC outer sheath
- 3+3 core version: PVC outer sheath, black - cold flexible
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Colours according to HD 308 S2 VDE 0293-308
Conductor stranding
- Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 600/1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 4 kV
Protective conductor
- G = with GN-YE protective conductor
X = without protective conductor - Protective conductor of 3+3 version is gusset-filling divided between power cores
Temperature range
- Flexing: -5°C to +70°C
3+3 core version: -15°C to +70°C - Fixed installation: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
