ÖLFLEX® TRAIN 4GKW
Einadrige 1,8kV Starkstromleitung für erhöhte Anforderungen im Bahnbereich
ÖLFLEX® TRAIN 4GKW - Einzeladerleitung Typ OM, für Schienenfahrzeuge/Bahn, 1,8/3kV, EN 45545: HL1-HL3, BS 6853
- Meets EN 50264-3-1 type M
- High temperature resistance : -40°C up to +125°C
- Highly oil- and fuel-resistant
Benefits
- High flexibility and slim diameters enable small bending radii at fixed installation
- Resistant to mechanical influences in harsh environmental conditions
- Expanded temperature range
- Excellent chemical resistance and high Flammability rating as well
- Reduced formation of toxic gases and fire spreading in the event of fire increase the protection against damage to persons and property
Application range
- For fixed and protected installations inside or outside of railed vehicles and busses
- For connection of stationary and moving parts
- Suitable for cabling of switchboards, converters, panel units and rheostatic braking blocks
Product features
- Halogen-free (IEC 60754-1) & No corrosive gases (IEC 60754-2)
- No toxic gases (EN 50305, BS 6853)
- Low smoke density (IEC 61034-2)
- Flame retardant (IEC 60332-1-2)
- No fire spreading (EN 50305, BS6853)
Norm references / Approvals
- EN 50264-3-1, type M
- BS 6853 ( Interior use Ia, Ib,Ⅱ & Exterior use Ia, Ib,Ⅱ)
- EN 45545-2 HL1, HL2, HL3
- Compliant with NFPA 130
Product Make-up
- Conductor : Tinned copper strand, fine wired
- Inner Insulation : Electron beam cross-linked polyolefin copolymer, Natural colour
- Outer Insulation : Electron beam cross-linked polyolefin copolymer
- Outer Insulation colour : Black or green-yellow
Temperature range
- Fixed installation : -40℃ up to +125℃ max.
- Occasional flexing : -35℃ up to +90℃ max.
Minimum bending radius
- Fixed installation : ≤ 12㎜ : 4 x OD / 3 x OD*, > 12㎜ : 5 x OD / 4 x OD*, * for careful bending, once at connecting terminal
Nominal voltage
- U0/U AC 1.8 / 3.0 kV, Um AC 3.6kV, Vo DC 2.7kV
Conductor stranding
- Fine wired acc. to IEC 60228 class 5
Test voltage
- 6.5kV AC
- Unless specified otherwise, the shown product values are nominal values at room temperature. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
- Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
