ÖLFLEX® CLASSIC 100 SY
Colour-coded PVC control cable with steel wire braiding
ÖLFLEX® CLASSIC 100 SY - flexible PVC cable, colour coded with steel wire braid, power and control cable for various applications
- CPR: Article number choice under www.lappkabel.com/cpr
- Steel wire braiding for extra mechanical protection
Benefits
- Extra mechanical protection due to braided steel wire
Application range
- Plant engineering
Industrial machinery
Heating and air-conditioning systems - Areas with high mechanical stress
Product features
- Flame-retardant according IEC 60332-1-2
- Good chemical resistance, see catalogue appendix T1
Norm references / Approvals
- Based on IEC 60227-5 and EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC insulation LAPP P8/1
- Cores twisted in layers
- PVC inner sheath, grey
- Braid of galvanized steel wires
- PVC outer sheath, transparent
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: ÖLFLEX® colour code, refer to Appendix T7
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 20 x outer diameter
- Fixed installation: 6 x outer diameter
Nominal voltage
- Up to 1.5 mm²: U0/U: 300/500 V
- From 2.5 mm²: U0/U: 450/750 V
From 2.5 mm², in the case of fixed and protected installations: U0/U: 600/1000 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Single lengths for sizes: ≥ 4G35 max. 500 m; ≥ 4G95 max. 400 m
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
