ÖLFLEX® DC GRID 100
Colour-coded cable for the power supply of plants with DC grids
ÖLFLEX® DC GRID 100 - colour-coded flexible power cable for DC applications up to 0,75/1,5 kV DC, direct burial
- Designed for DC applications in industrial environment with color code acc. EN 60445
- Suitable for direct burial
- Easy handling and installation due to flexible cable type
Benefits
- Good installation properties thanks to the fine-wire, flexible conductor
- With color code according to EN 60445 for DC systems
- Specially constructed for the long term operation with DC voltage of max. 0.9 / 1.8 kV operating voltage
- Suitable for the construction of energy efficient DC grids in industrial plants
- Suitable for direct burial thanks to resistant insulating and sheathing material in accordance to DIN VDE 0276-603
Application range
- For plants where power is supplied by a direct current network
- Plant engineering, industrial machinery, heating and air-conditioning systems, power stations, stage applications
- For open installation on cable tray
- Suitable for direct burial
- Can be used in dry, damp and wet environments
Product features
- Flame-retardant according IEC 60332-1-2
- UV and weather-resistant according to ISO 4892-2
- Ozone-resistant according to EN 50396
Product Make-up
- Fine-wire strand made of bare copper wires
- Core insulation: special PVC
- Core colors: 3 conductors: red, white, green-yellow
- Core colors: 4 conductors: red, white, blue, green-yellow
- PVC outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- According to EN 60445
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- DC (core-ground): max. 0,75 kV
DC (core-core): max. 1,5 kV
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
