ÖLFLEX® CLASSIC 110 ORANGE
ÖLFLEX® CLASSIC 110 ORANGE - PVC control cable, flexible and numbered orange cores, especially for warning purposes and exempted circuits, also for YSLY or YY
- CPR: Article number choice under www.lappkabel.com/cpr
-
For warning purposes and for
exempted circuits according to EN 60204-1,
e.g. circuits for maintenance
or interlocking circuits
Benefits
- Space-saving installation due to small cable diameters
- High electrical performance due to 4 kV test voltage
Application range
- According to EN 60204-1 (VDE 0113-1), conductors of control circuits that are supplied by an external power source and/or remain live when the main switch is deactivated must be orange
- Electrical lighting and socket circuits for maintenance or repair purposes
- Undervoltage protection circuits
- Interlocking control circuits
- Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)
Product features
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Based on IEC 60227-5 and EN 50525-2-51
Product Make-up
- Fine-wire strand made of bare copper wires
- PVC insulation LAPP P8/1
- Orange cores with black numbers
- Outer sheath: PVC, orange (similar to RAL 2003)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Orange cores with black numbers
Conductor stranding
- Fine wire according to VDE 0295,
class 5/IEC 60228 class 5
Torsion movement in WTG
- TW-0 & TW-1, refer to Appendix T0
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- U0/U: 300/500 V
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Occasional flexing: -5°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.