SILVYN® LGEF-M
SILVYN® LGEF-M is a stainless steel metric threaded conduit fitting for fixed installation
Benefits
- For fixed applications
- High tensile strength
- Space-saving
Application range
- In combination with protective conduit:
- SILVYN® SSU / SSUE
- Applications with high mechanical stress
Product Make-up
- Metric connection thread
- Hexagonal collar
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Certifications
- IEC EN 61386-23
Material
- Nickel-plated brass
- Stainless steel AISI 316
Protection rating
- IP 40
Temperature range
- -100°C to +400°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.