SILVYN® UI COMPACT M
SILVYN® UI COMPACT M - nickel-plated brass conduit fitting for use with SILVYN® UI 511
Space-saving due to compact dimensions.
Benefits
- High chemical-resistance
- For high mechanical stress
- High tensile strength
- Corrosion-resistant
Application range
- In combination with protective conduit:
- SILVYN® UI 511
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Material
- Stainless steel AISI 304
DW no. 1.4301 - Nickel-plated brass
Protection rating
- IP 40
Temperature range
- -45°C to +105°C (with O-Ring)
-55°C to +260°C (without O-Ring)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.