SILVYN® HG-M
Benefits
- Easy to disassemble
- High-tensile
- Sealing
Application range
- In combination with protective conduit
- SILVYN® HCC
Product Make-up
- Metric connection thread
- Body with sealing and clamping ring
- Cap nut
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA6
Protection rating
- IP 65
Temperature range
- -25°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.