SILVYN® HCC
Benefits
- Dimensionally stable
- Flexible
- Lightweight
- Crush-resistant
Application range
- Mechanical engineering
- Apparatus construction
- Building Automation
- Moving applications
- Outdoors
Product features
- Conduit with full metric design
- Halogen and cadmium-free
- Abrasion-resistant
- High resistance to oil, petrol, acids and other chemicals
Product Make-up
- Fine-profile corrugated polyamide 6 conduit
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- PA6
Halogen-free
Temperature range
- -25°C to +100°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.