SILVYN® coupler
Benefits
- Easy to assemble
- High tensile strength
- Optional extension of all conduits
Application range
- In combination with:
- All metric conduit glands
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000938
- ETIM 5.0 Class-Description: Enlargement/reducing ring
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000938
- ETIM 6.0 Class-Description: Enlargement/reducing ring
-
Material
- Nickel-plated brass
-
Temperature range
- Dependent on the glands used
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.